It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

28350 Epoxy Flexible Impeller Pedestal Pump

Overview Specifications Industries & Applications
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids (max 5mm diameter) without clogging.
  • Non pulsating flow
  • Handles viscosities up to 4,000 centiPoise
  • High chemical resistance Epoxy plastic
  • No metal parts in liguid contact

080 Size Epoxy Pump Head Kit

Flow rate: Nominal 80 Litres/min (17.7 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)
Pressure up to 3.5 bar

Specifications

Specifications

 
 
Specifications
28350-2101
28350-2103
28350-2104
28350-2123
28350-2124
28350-2125
Body Materials
Epoxy Thermoset plastic
Epoxy Thermoset plastic
Epoxy Thermoset plastic
Epoxy Thermoset plastic
Epoxy Thermoset plastic
Epoxy Thermoset plastic
Bearing Housing
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Shaft Material
Epoxy covered stainless steel
Epoxy covered stainless steel
Epoxy covered stainless steel
Epoxy covered stainless steel
Epoxy covered stainless steel
Epoxy covered stainless steel
Port Type
1" BSP external thread to BS21 (DIN2999)
1" BSP external thread to BS21 (DIN2999)
1" BSP external thread to BS21 (DIN2999)
1" BSP external thread to BS21 (DIN2999)
1" BSP external thread to BS21 (DIN2999)
1" BSP external thread to BS21 (DIN2999)
Weight
(kg) (lb)
(kg) (lb)
(kg) (lb)
(kg) (lb)
(kg) (lb)
(kg) (lb)
Impeller
Neoprene
Nitrile
Viton
Nitrile - High Pressure
Viton - High Pressure
Neoprene - High Pressure
Seal Elastomer
Nitrile
Nitrile
Viton
Nitrile
Viton
Nitrile
Seal
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Industries & Applications

Industries & Applications

Recommended Industries and Applications