It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

28330 Stainless Steel Flexible Impeller Pedestal Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow
  • Handles viscosities up to 4,000 centiPoise
  • Minimal shear to thixotropic fluids

080 Size Stainless Steel Pedestal Pump

 

Flow rate: Nominal 80 Litres/min (17.8 gallons/min) at 1500rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 4.0 bar

Specifications

Specifications

 
 
Specifications
28330-2101
28330-2102
28330-2103
28330-2104
28330-2121
28330-2122
28330-2124
28330-2201
28330-2123
28330-2701
28330-2901
Body Materials
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
Bearing Housing
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Shaft Material
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
Port Type
1" BSP internal thread to BS21 (DIN2999)
1" BSP internal thread to BS21 (DIN2999)
1" BSP internal thread to BS21 (DIN2999)
1" BSP internal thread to BS21 (DIN2999)
1" BSP internal thread to BS21 (DIN2999)
1" BSP internal thread to BS21 (DIN2999)
1" BSP internal thread to BS21 (DIN2999)
1" BSP internal thread to BS21 (DIN2999)
1" BSP internal thread to BS21 (DIN2999)
1" BSP internal thread to BS21 (DIN2999)
1" BSP internal thread to BS21 (DIN2999)
Weight
4.2 (kg) 9.25 (lb)
4.2 (kg) 9.25 (lb)
4.2 (kg) 9.25 (lb)
4.2 (kg) 9.25 (lb)
4.2 (kg) 9.25 (lb)
4.2 (kg) 9.25 (lb)
4.2 (kg) 9.25 (lb)
4.2 (kg) 9.25 (lb)
4.2 (kg) 9.25 (lb)
4.2 (kg) 9.25 (lb)
4.2 (kg) 9.25 (lb)
Impeller
Neoprene
EPDM
Nitrile
Viton
Neoprene - High Pressure
EPDM - High Pressure
Viton - High Pressure
Neoprene
Nitrile - High Pressure
Neoprene
Neoprene
Seal Elastomer
Nitrile
Nitrile
Nitrile
Viton
Nitrile
Nitrile
Viton
Nitrile
Nitrile
Nitrile
Nitrile
Seal
Carbon/Ceramic mechanical face type
Carbon/Ceramic mechanical face type
Carbon/Ceramic mechanical face type
Carbon/Ceramic mechanical face type
Carbon/Ceramic mechanical face type
Carbon/Ceramic mechanical face type
Carbon/Ceramic mechanical face type
Tungsten Carbide/Ceramic hard faced mechanical
Carbon/Ceramic mechanical seal
Tungsten Carbide/Ceramic hard faced mechanical Flushed seal
Carbon/Ceramic mechanical Flushed seal
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents