It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

28260 Epoxy Flexible Impeller Pump Head Kit

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids (max 5mm diameter) without clogging.
  • Non pulsating flow
  • Handles viscosities up to 10,000 centiPoise
  • High chemical resistance Epoxy plastic
  • No metal parts in liguid contact
  • Fits IEC standard motor B3/B14, frame 80

040 Size Epoxy Pump Head Kit

 

Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 3 bar

 

Specifications

Specifications

 
 
Specifications
28260-2101
28260-2103
28260-2104
28260-2121
28260-2201
28260-2903
Body Materials
Epoxy Thermoset plastic
Epoxy Thermoset plastic
Epoxy Thermoset plastic
Epoxy Thermoset plastic
Epoxy Thermoset plastic
Epoxy Thermoset plastic
Pump/Motor Adapter
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
Epoxy covered stainless steel shaft extension
Epoxy covered stainless steel shaft extension
Epoxy covered stainless steel shaft extension
Epoxy covered stainless steel shaft extension
Epoxy covered stainless steel shaft extension
Epoxy covered stainless steel shaft extension
Port Type
3/4" BSP external thread to BS21 (DIN2999)
3/4" BSP external thread to BS21 (DIN2999)
3/4" BSP external thread to BS21 (DIN2999)
3/4" BSP external thread to BS21 (DIN2999)
3/4" BSP external thread to BS21 (DIN2999)
3/4" BSP external thread to BS21 (DIN2999)
Weight
1.7 (kg) 3.74 (lb)
1.7 (kg) 3.74 (lb)
1.7 (kg) 3.74 (lb)
1.7 (kg) 3.74 (lb
1.7 (kg) 3.74 (lb)
1.7 (kg) 3.74 (lb)
Impeller
Neoprene
Nitrile
Viton
Neoprene - High Pressure
Neoprene
Nitrile
Seal Elastomer
Nitrile
Nitrile
Viton
Nitrile
Nitrile
Nitrile
Seal
Carbon/mechanical face type
Carbon/mechanical face type
Carbon/mechanical face type
Carbon/mechanical face type
Tungsten Carbide/hard-faced mechanical type
Tungsten Carbide/hard-faced mechanical flushed type
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents