It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

28240 Stainless Steel Flexible Impeller Pump Head Kit

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow
  • Handles viscosities up to 4,000 centiPoise
  • Minimal shear to thixotropic fluids
  • Fits IEC standard motor B3/B14, frame 80

040 Size Stainless Steel Pump Head Kit

 

Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 3.0 bar

Specifications

Specifications

Specifications
28240-2203
28240-2903
28240-2123
Body Materials
316 Stainless steel
316 Stainless steel
316 Stainless steel
Pump/Motor Adapter
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Shaft Material
Stainless steel 316 shaft extension
Stainless steel 316 shaft extension
Stainless steel 316 shaft extension
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Port Type
3/4" BSP internal thread to BS21 (DIN2999)
3/4" BSP internal thread to BS21 (DIN2999)
3/4" BSP internal thread to BS21 (DIN2999)
Weight
2.6 (kg) 5.7 (lb)
2.6 (kg) 5.7 (lb)
2.6 (kg) 5.7 (lb)
Impeller
Nitrile
Nitrile
High Pressure Nitrile
Seal Elastomer
Nitrile
Nitrile
Nitrile
Seal
Tungsten Carbide/Ceramic hard faced mechanical type
Carbon/Ceramic mechanical flushed seal
Carbon/Ceramic mechanical type
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents