It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

28230 Stainless Steel Flexible Impeller Pedestal Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow.
  • Handles viscosities up to 4,000 centiPoise.
  • Minimal shear to thixotropic fluids.

040 Size Stainless Steel Pedestal Pump

 

Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 3.0 bar

 

Specifications

Specifications

 
 
Specifications
28230-2101
28230-2103
28230-2104
28230-2121
28230-2124
28230-2102
28230-2203
28230-2703
28230-2903
28230-2122
28230-2123
28230-2223
28230-2723
28230-2923
Body Materials
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
Bearing Housing
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Bearings
Twin single row, ball type
Neoprene, Nitrile, EPDM or Viton
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Shaft Material
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
Port Type
3/4" BSP internal thread to BS21 (DIN2999)
3/4" BSP internal thread to BS21 (DIN2999)
3/4" BSP internal thread to BS21 (DIN2999)
3/4" BSP internal thread to BS21 (DIN2999)
3/4" BSP internal thread to BS21 (DIN2999)
3/4" BSP internal thread to BS21 (DIN2999)
3/4" BSP internal thread to BS21 (DIN2999)
3/4" BSP internal thread to BS21 (DIN2999)
3/4" BSP internal thread to BS21 (DIN2999)
3/4" BSP internal thread to BS21 (DIN2999)
3/4" BSP internal thread to BS21 (DIN2999)
3/4" BSP internal thread to BS21 (DIN2999)
3/4" BSP internal thread to BS21 (DIN2999)
3/4" BSP internal thread to BS21 (DIN2999)
Weight
2.8 (kg) 6.2 (lb)
2.8 (kg) 6.2 (lb)
2.8 (kg) 6.2 (lb)
2.8 (kg) 6.2 (lb)
2.8 (kg) 6.2 (lb)
2.8 (kg) 6.2 (lb)
2.8 (kg) 6.2 (lb)
2.8 (kg) 6.2 (lb)
2.8 (kg) 6.2 (lb)
2.8 (kg) 6.2 (lb)
2.8 (kg) 6.2 (lb)
2.8 (kg) 6.2 (lb)
2.8 (kg) 6.2 (lb)
2.8 (kg) 6.2 (lb)
Impeller
Neoprene
Nitrile
Viton
Neoprene - High Pressure
Viton - High Pressure
EPDM
Nitrile
Nitrile
Nitrile
High Pressure EPDM
High Pressure Nitrile
High Pressure Nitrile
High Pressure Nitrile
High Pressure Nitrile
Seal Elastomer
Nitrile
Nitrile
Viton
Nitrile
Viton
Nitrile
Nitrile
Nitrile
Nitrile
Nitrile
Nitrile
Nitrile
Nitrile
Nitrile
Seal
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Tungsten Carbide/Ceramic hard faced
Tungsten Carbide / Ceramic hard faced flushed seal
Carbon/Ceramic mechanical flushed seal
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Tungsten Carbide/Ceramic hard faced
Tungsten Carbide / Ceramic hard faced flushed seal
Carbon/Ceramic mechanical flushed seal
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents