It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

28220 Sanitary Flexible Impeller Stainless Steel Pump Head Kit

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Handles soft solids - max. 8mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip clean
  • Handles viscosities up to 10,000 centiPoise
  • Minimal shear to thixotropic fluids

28220 Sanitary Flexible Impeller Stainless Steel Pump Head Kit

P40 Hygienic Stainless Steel Head Kit Pump

Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 3 bar

Model No.: 28220 Series

Specifications

Specifications

 
 
Specifications
28220-4102
28220-4105
28220-4122
28220-4125
28220-4205
28220-4705
28220-4905
Body Materials
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
Pump/Motor Adapter
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Seal Elastomer
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
316 Stainless steel shaft extension
Motor
Fits IEC standard motor B3/B14, frame 80
Fits IEC standard motor B3/B14, frame 80
Fits IEC standard motor B3/B14, frame 80
Fits IEC standard motor B3/B14, frame 80
Fits IEC standard motor B3/B14, frame 80
Fits IEC standard motor B3/B14, frame 80
Fits IEC standard motor B3/B14, frame 80
Weight
2.5 (kg) 5.5 (lb)
2.5 (kg) 5.5 (lb)
2.5 (kg) 5.5 (lb)
2.5 (kg) 5.5 (lb)
2.5 (kg) 5.5 (lb)
2.5 (kg) 5.5 (lb)
2.5 (kg) 5.5 (lb)
Impeller
EPDM
Neoprene
High Pressure EPDM
High Pressure Neoprene
Neoprene
Neoprene
Neoprene
Seal
Carbon/Ceramic mechanical
Carbon/Ceramic mechanical
Carbon/Ceramic mechanical
Carbon/Ceramic mechanical
Tungsten Carbide/Ceramic hard faced mechanical seal
Tungsten Carbide/Ceramic hard faced mechanical flushed seal
Carbon/Ceramic mechanical flushed seal
Port Type
1" RJT
1" RJT
1" RJT
1" RJT
1" RJT
1" RJT
1" RJT
Industries & Applications

Industries & Applications

Recommended Industries and Applications