It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

28200 Sanitary Flexible Impeller Stainless Steel Pedestal Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Handles soft solids - max. 12mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip clean
  • Handles viscosities up to 50,000 centiPoise
  • Minimal shear to thixotropic fluids
  • Easy to service and maintain

P40 Hygienic Stainless Steel Pedestal Pump

Flow rate: Nominal 40 Litres/min (8.8 gallons/min) at 1500rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 3 bar

Model No.: 28200 Series

Specifications

Specifications

 
 
Specifications
28200-1102
28200-1105
28200-1125
28200-1725
28200-1902
28200-1905
28200-1925
28200-3105
28200-3125
28200-4102
28200-4105
28200-4125
28200-4205
28200-5105
28200-6105
28200-6125
28200-6205
28200-6225
28200-6705
28200-7102
28200-7105
28200-7125
28200-7725
Body Materials
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
316 Stainless steel, machined interiorand electropolished exterior finish
Bearing Housing
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Seal Elastomer
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Shaft Material
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
316 Stainless steel
Weight
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
2.9 (kg) 6.38 (lb)
Impeller
EPDM
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene - High Pressure
EPDM
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
EPDM
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene
EPDM
3A Food Grade Neoprene
3A Food Grade Neoprene - High Pressure
3A Food Grade Neoprene - High Pressure
Port Type
1" (25.4 mm) Tri-Clamp
1" (25.4 mm) Tri-Clamp
1" (25.4 mm) Tri-Clamp
1" (25.4 mm) Tri-Clamp
1" (25.4 mm) Tri-Clamp
1" (25.4 mm) Tri-Clamp
1" (25.4 mm) Tri-Clamp
25mm IDF/ISS
25mm IDF/ISS
1" RJT to BS1864
1" RJT to BS1864
1" RJT to BS1864
1" RJT to BS1864
1" 3A Bevel Seat
25mm DIN 11851
25mm DIN 11851
25mm DIN 11851
25mm DIN 11851
25mm DIN 11851
25mm SMS 1145
25mm SMS 1145
25mm SMS 1145
25mm SMS 1145
Seal
N/A
N/A
N/A
Tungsten Carbide/Ceramic hard faced flushed seal
Carbon/Ceramic mechanical flushed.
Carbon/Ceramic mechanical flushed
Carbon/Ceramic mechanical flushed
N/A
N/A
N/A
N/A
N/A
Tungsten Carbide/Ceramic hard faced mechanical seal
N/A
N/A
N/A
Tungsten Carbide/Ceramic hard faced
Tungsten Carbide/Ceramic hard faced
Tungsten Carbide/Ceramic hard faced flushed seal
N/A
N/A
N/A
Tungsten Carbide/Ceramic hard faced flushed seal
Industries & Applications

Industries & Applications

Recommended Industries and Applications