It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

28140 Stainless Steel Flexible Impeller Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow
  • Handles viscosities up to 500 centiPoise
  • Uses standard IEC motor

020 Size Stainless Steel Flexible Impeller Pump

 

Flow rate: Nominal 20 Litres/min (4.4 gallons/min) at 1500rpm
Self-priming from dry up to 1.5m (4.9ft)
Pressure up to 1.5 bar

Specifications

Specifications

Specifications
28140-2111
28141-2111
Body Materials
316 Stainless steel
316 Stainless steel
Impeller
3A Food Grade Neoprene, Nitrile or Viton
3A Food Grade Neoprene, Nitrile or Viton
Bearings
Uses motor bearings
Uses motor bearings
Shaft Material
316 Stainless steel shaft extension
316 Stainless steel shaft extension
Port Type
1/2" BSP (internal) to BS21 (DIN2999)
1/2" BSP (internal) to BS21 (DIN2999)
Frequency
50 Hz
50 Hz
Motor
180W, IP55, 63 Frame
Not Fitted
Motor Type
N/A
B3-B14
Voltage
230 V AC
230 V AC
Amp Draw
2.13 (amp)
N/A
Poles
4
N/A
Speed
1450 (rpm)
N/A
Weight
7 (kg) 15.4 (lb)
7 (kg) 15.4 (lb)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents