It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

Jabsco Impeller Removal Tool

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Simple to use
  • Fits ALL makes of impeller
  • Avoids damage to pump
  • All Stainless Steel

Using this tool is the easiest way to remove an impeller, especially when the pump is mounted in a cramped space.

Model No.: 50070 Series

50070-0040 Impeller Removal Tool
  Suitable for impellers up to 2-1/2" (65mm) diameter
50070-0080 Impeller Removal Tool
  Compact version suitable for impellers up to 2-1/4" (57mm)
50070-0200 Impeller Removal Tool
  Suitable for impellers from 2-1/2" (65mm) to 4-1/2" (118mm) diameter
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Boats
Recreational Boats & Vehicles Boats
Documentation & Tools

Documentation & Tools

Brochure

Documents