Overview
Product Features
- Constant Pressure Pump Control
- Controller acts as a pump protection and troubleshooting device
- Ability to retrofit with existing well system regardless of motor brand
- Pressure transducer better protected from power surges
- Uses include Residential, Irrigation and Greenhouse applications
- Optional accessories available: Gauge Guard, Float Switches, Moisture Sensor Relay and Over-Pressure Switch
Variable Speed Submersible Pump Controllers for Operating 2 Wire and 3 Wire Single Phase and Three Phase, 230V, 3/4 – 5 HP Submersible Pumps1AS15, 3AS20, 3AS30, 3AS50. Check out the Aquavar SOLO 2 to see the new innovative upgrades we’ve made.