Variable and Constant Speed Controllers Bell & Gossett TECHNOLOGIC® Intelligent Pump Controller

Overview
Optimized for Pumps
- Wide range of standard and permanent magnet motors with power up to 90kw/600hp
- Developed by pump experts and optimized for controlling pumps
- Pump and system protection parameters designed specifically around hydronic systems
- Submersible and above ground applications
Quick set up and ease of use
- Easier start-up and programming with Start-Up Genie
- Two wire multi-pump connection for faster installation
- Hand on, Off, and Auto-On buttons available for easy pump operation at the keypad. No toggling between local and remote operation
- Control up to 4 zones independently with single drive
Helping to Improve Your Performance
- Multi-pump configuration for up to four (4) pumps – no need for PLC
- System redundancy with multi-master control in case of drive failure
- Single sensor for multi-pump control (fixed master)
- Speed lag control enables you to control one (1) variable speed pump with up to two (2) fixed speed lag pumps triggered by relays
- Automatic energy optimization regulates output voltage to improve system efficiency as loads change
- Built-in pump protection for end of curve, flow compensation and no/ low flow
- All zone fail custom control
- Bypass panel option for across-the-line motor operation
Standard for every drive
- Wide range of voltage and enclosure options
- True 208V coverage
- Dedicated single phase input
- Remote commissioning and monitoring with USB Connectivity and software
- In-panel or handheld keypad with backlit display
- Alarm Log for last 5 alarms and maintenance events
- EMC/RFI filters and Dual DC-link reactors to reduce drive noise emissions and interference
- I/O expansion cards, factory installed or field configured
Ratings and Enclosures
- 208/230V, 1.5 – 60 HP wall or motor mounted
- 460/575V, 1.5 – 125 HP wall or motor mounted
- 460/575V, 150 – 600 HP wall or base mounted
- Built-in BACnet, Modbus RTU, N2 Metasys FLN
- 2 analog inputs, 1 analog output
- 4 digital inputs, 2 digital outputs
- 2 programmable relays
- Mains disconnect with optional fuses
- Optional By Pass for cross-the-line operation
(UL TYPE 1 and UL TYPE 12 only)
- UL TYPE 1, UL TYPE 12, 3R and 4X enclosures
- Ambient temperature 14ºF – 113ºF (-10ºC – 45ºC). Higher temperatures can be achieved by derating the output amperage of the drive 10% for up to 122ºF (50ºC).
- At altitudes from 0 to 1000 meters (0 to 3300 feet) nameplate rated current is available. Derate for altitudes above 1000 (3300 feet) with a maximum operating altitude of 3000 meters (9900 feet). (Consult factory for applications above 3000 meters (9900 feet)).
- Relative humidity lower than 95% without condensation
Electrical Characteristics
INPUT POWER:
1 phase 200 V to 240 V ±10%
3 phase 200 V to 240 V ±10%
3 phase 380 V to 480 V ±10%
3 phase 525 V to 600 V ±10%
Frequency 50 or 60 Hz, ±2Hz
OUTPUT POWER:
Available from 1.5 up to 600 HP
IT’S AN EASY START WITH THE AQUAVAR GENIE
The Technologic IPC Controller Genie quickly and easily guides you through setup in as little as 15 minutes. Asking for only the required parameters, the Genie will automatically configure your set up to the optimal settings for the specific application – eliminating the guesswork in set up. The Technologic IPC controller can be further customized through the Genie for those applications with pump protections, I/O options, and multi-pump operation to get your pump system working just the way you need.
ENERGY SAVINGS POTENTIAL
There are significant opportunities to reduce a pumping system’s energy consumption such as through smart hydraulic system design, retrofitting for variable speed performance and operating practices. To build and operate an efficient water system, you need both the right products and experts who know the application. Technologic IPC has been designed by Xylem’s engineers with these things in mind and with the help of the Technologic IPC variable speed controller, you can optimize your pump operations and reduce your energy costs by as much as 70%.
OPTIMIZED FOR PUMPS
Wide range of standard and permanent magnet motors with power up to 90kw/600hp
Developed by pump experts and optimized for controlling pumps
Pump and system protection parameters designed specifically around hydronic systems
Submersible and above ground applications
QUICK SET UP AND EASE OF USE
Easier start-up and programming with Start-Up Genie
Two wire multi-pump connection for faster installation
Hand on, Off, and Auto-On buttons available for easy pump operation at the keypad. No toggling between local and remote operation
Control up to 4 zones independently with single drive
HELPING TO IMPROVE YOUR PERFORMANCE
Multi-pump configuration for up to four (4) pumps – no need for PLC
System redundancy with multi-master control in case of drive failure
Single sensor for multi-pump control (fixed master)
Speed lag control enables you to control one (1) variable speed pump with up to two (2) fixed speed lag pumps triggered by relays
Automatic energy optimization regulates output voltage to improve system efficiency as loads change
Built-in pump protection for end of curve, flow compensation and no/ low flow
All zone fail custom control
Bypass panel option for across-the-line motor operation
STANDARD FOR EVERY DRIVE
Wide range of voltage and enclosure options
True 208V coverage
Dedicated single phase input
Remote commissioning and monitoring with USB Connectivity and software
In-panel or handheld keypad with backlit display
Alarm Log for last 5 alarms and maintenance events
EMC/RFI filters and Dual DC-link reactors to reduce drive noise emissions and interference
I/O expansion cards, factory installed or field configured
Documentation & Tools
Interactive Tools

- CAD Drawing Library for 2D and 3D dimensional drawings in many formats
- System Syzer
- System Syzer Psychrometry
- Steam-Pipe
- Steam-Loss
- Flash-Steam
- Condensate-Pipe