It looks like you are coming from United States, but the current site you have selected to visit is Hong Kong SAR. Do you want to change site?

Yes, please! No, keep me on the current site

Combined Sewage & Stormwater Handling

Combined Sewage & Stormwater Handling

Combined pump stations are designed to handle the daily wastewater flows as well as stormwater and other surface run-off and are common in many wastewater networks. When designing a combined station, you should consider the normal fluctuations from the sewage network as well as the maximum inflow resulting from storm events. Both these inflow rates can differ widely from each other, and the maximum inflow can be much greater than the normal flow.

Products Brands
Products
Flygt N-Technology Water & Wastewater Pumps
Flygt N-Technology Water & Wastewater Pumps

Proven to be the best and most reliable choice for both dry and submersible applications.

Flygt Channel Impeller Pumps
Flygt Channel Impeller Pumps

Intended for demanding applications such as municipal sewage and industrial effluent.

Submersible Column Pumps
Submersible Column Pumps

Quickly installed and removed for inspection and service.

End Suction Pumps
End Suction Pumps

Unmatched range of end suction pumps in cast iron or stainless steel.

Pump Control & Monitoring Systems
Pump Control & Monitoring Systems

Monitoring and control products help you remain in full control around the clock.

Analytical Instruments & Equipment
Analytical Instruments & Equipment

Analytical Instruments & Equipment

Measuring
Measuring

The Xylem portfolio includes a range of robust and reliable measuring devices.

Flow Meters
Flow Meters

Xylem's flow meters are easy to install and operate and enable accurate measure flow.

Level Sensors
Level Sensors

Level sensors adapted to the different requirements of level measurement in wastewater.

Pump Sensors
Pump Sensors

Xylem's Flygt pumps are equipped with sensors to provide pump protection.

Monitoring
Monitoring

Protect pumps from faults, and communicate data to SCADA and control systems.

Control
Control

Controls are available for everything from the most basic to the most complex application.

Pump Station & Process Controllers
Pump Station & Process Controllers

Flygt controllers are available for the entire range of pump stations.

Speed Control
Speed Control

Speed control devices improve pump reliability and efficiency.

Pump Control Panels
Pump Control Panels

Control panels make reliable operation easy.

SCADA
SCADA

Supervisory control and data acquisition systems provide a complete overview.

Communication
Communication

Xylem's communication solutions provide reliable communication to remote installations.

Pump Accessories
Pump Accessories

Accessories are designed and selected to match our premium products and applications.

Dri-Prime
Dri-Prime

Godwin Dri-Prime pumps transport raw sewage, sludge and fluids with solids up to 125 mm.

Godwin Heidra Series
Godwin Heidra Series

Godwin Heidra pumps - reliable hydraulic submersible pumps.

Brands
Flygt
Flygt

A premium range of products and solutions for moving and treating water and wastewater.

Godwin
Godwin

A broad line of fully automatic self-priming pumps used in dewatering applications.