It looks like you are coming from United States, but the current site you have selected to visit is Hong Kong SAR. Do you want to change site?

Yes, please! No, keep me on the current site

Fire Suppression

There is no compromise for safety 

Safety comes first. In order to ensure that critical fire protection equipment works quickly and reliably every time, it’s important to perform routine maintenance on industrial fire protection equipment, including diesel-powered fire pumps.
When permanently installed diesel-powered fire pumps need routine maintenance, industrial plants must provide a diesel powered back-up pump. Xylem pumps can supply fire water at 100+ psi with flows up to 4,500 US GPM on a temporary basis. Pressure transducers mounted on the discharge of the Dri-Prime pump monitor fire water head pressure and start and stop the pump as necessary.

Xylem has a reliable system that works. Because we design and build our own equipment, we understand how it works best and create temporary systems to meet your industrial fire protection needs. All Xylem's temporary fire pumps from Xylem are designed and manufactured in accordance with the strictest fire protection, electrical and insurance codes in the world, thereby ensuring they meet or exceed all required standards.

 

Products Services Brands
Products
HL Series
HL Series

High-Head and Jetting Pumps with Solids-Handling Capabilities

Fire protection systems
Fire protection systems

Complete, diesel or electric driven engineered to specification fire suppression systems.

Split Case Fire Pumps
Split Case Fire Pumps

Split Case Fire Pumps

In-Line Fire Pumps
In-Line Fire Pumps

In-Line Fire Pumps

End Suction Pumps
End Suction Pumps

End Suction Pumps

Vertical Turbine Pumps
Vertical Turbine Pumps

Vertical Turbine Pumps

Services
With resources tight and cost-cutting measures in place across the board, companies are looking for smart ways to prevent expensive repairs and emergency call-outs. By controlling maintenance costs, you can ensure maximum equipment uptime.
Losing productivity at your water or wastewater treatment facility is unthinkable. That’s why it is important to be able to act quickly when service is required and provide prompt resolution. Fast access to engineering expertise, spare equipment and...
When you work with Xylem you have easy access to specialists with the expertise required to design and specify your engineering project. By outsourcing the management responsibilities of your project, large or small, you reduce overhead costs as...
When Xylem equipment is put to skillful and safe use, you gain a higher return on investment. You bought Xylem equipment for its durability, reliability and efficiency. So make sure you get the most out of it by ensuring that your equipment...
Installation and commissioning of water and wastewater facilities and the systems that control them require engineering expertise and specialist advice. This can be overwhelming when both the resources and capabilities to conduct these services are...
Brands
Godwin
Godwin

A broad line of fully automatic self-priming pumps used in dewatering applications.