It looks like you are coming from United States, but the current site you have selected to visit is Hong Kong SAR. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt Vortex Pumps D 3102

Overview Specifications Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Robust and reliable
  • Free-flow through passage
  • Reduced wear
  • Low maintenance requirements
  • Handles sludge concentration up to 4% of dry solids

WASTEWATER VORTEX PUMP

The Flygt D 3102 vortex pump is designed for high reliability. The impeller does not require adjustment and runs freely in the volute, providing free flow-through passage of solids and liquids. The risk of clogging or low performance is completely eliminated.

Engineered for demanding environments, the Flygt D 3102 easily transports media for municipal sewage, industrial wastewater and a wide range of other applications.

LOW MAINTENANCE REQUIREMENTS

The vortex design gives reduced radial forces on the impeller and shaft, which enables operation at very low flows or close to the shut-off head for extended periods without any damage or requirement for maintenance. All components are specially designed and manufactured to optimize operation and prolong pump service life.

  • Cast iron. Robust and durable.
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Griplock™ seal system. Secure locking to the shaft, no rubber friction, no grub screws and no shaft damage.
  • Spin-out design protect seals from abrasive particles
  • Motor cable SUBCAB® specially developed for wastewater applications

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
D 3102 HT 3 phase 2 poles 50hz US
D 3102 MT 3 phase 4 poles 50hz US
D 3102 HT 3 phase 2 poles 50hz Metric
D 3102 MT 3 phase 4 poles 50hz Metric
D 3102 MT 3 phase 4 poles 60hz US
D 3102 MT 3 phase 4 poles 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
g) Number of poles
2
4
2
4
4
4
h) Phase
3~
3~
3~
3~
3~
3~
d) Discharge outlet diameter
3 1/8 inch
3 15/16 inch
80 mm
100 mm
3 15/16 inch
100 mm
i) Rated power
5.6 hp
4.2 hp
4.2 kW
3.1 kW
5 hp
3.7 kW
j) Rated currents @400V
8.2 A
6.8 A
8.2 A
6.8 A
7.3 A
7.3 A
a) Impeller material
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
e) Motor efficiency class
Standard
Standard
Standard
Standard
Standard
Standard
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
D 3102 HT 3 phase 2 poles 50hz US
D 3102 MT 3 phase 4 poles 50hz US
D 3102 HT 3 phase 2 poles 50hz Metric
D 3102 MT 3 phase 4 poles 50hz Metric
D 3102 MT 3 phase 4 poles 60hz US
D 3102 MT 3 phase 4 poles 60hz Metric
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Wastewater Systems
Building Systems Wastewater Systems
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Sewage Bypass
Wastewater Sewage Bypass
Drainage
Residential Drainage
Wastewater
Residential Wastewater
Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Related Products & Services