It looks like you are coming from United States, but the current site you have selected to visit is Hong Kong SAR. Do you want to change site?

Yes, please! No, keep me on the current site

Multi-Stage Pumps e-SV Series Multi-Stage Pumps

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Top fill plug with air vent
  • Current mechanical seal replaceable with no need of pump disassembling (for all sizes)
  • “O” Ring seat design to allow an easily outer sleeve disassembly
  • Floating for self alignment replaceable diffuser wear ring (PPS Glass filled technopolymer to withstand chemically corrosive, mechanically aggressive and high temperature liquids)
  • Reduced impeller axial thrust for longer standard motor bearing life (17,500h)
  • Hard Material Intermediate bush bearing (Tungsten Carbide/Silicon Carbide) to improve life and ability to withstand heavy duty applications, like boiler feeding
  • Cast Iron Pump Body Alternative Material

Energy saving, eco-friendly, efficient: The new e-SV design allows easy service and safe maintenance. The mechanical seal can be replaced without removing the motor from the pump!

 

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
Wastewater Systems
Building Systems Wastewater Systems
Pressure Boosting
Building Systems Pressure Boosting
District Cooling & Heating
Commercial Buildings District Cooling & Heating
Documentation & Tools