It looks like you are coming from United States, but the current site you have selected to visit is Hong Kong SAR. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt Flush Valve

Overview Documentation & Tools
Overview

Overview

Product Features
  • Automatic sump cleaning
  • Minimizes unscheduled maintenance calls
  • Works without power supply or control system
  • The Flygt 3000 series is ready for flush valve installation

FLYGT FLUSH VALVE

The Flygt flush valve keeps the pump sump clean, minimizing unscheduled maintenance calls.

Each time the pump starts, a powerful water jet prevents build-up of sediments and floating scum layers. After a few seconds the valve closes automatically, and the pump works normally.

The flush valve works without the need for a power supply or control system.

The Flygt 3000 series is ready for flush valve installation. Two flush valve sizes are available:

  • Type 4910, for pumps > 2 kW
  • Type 4901, for pumps 2–100 kW

FLYGT CLEAN SUMP TECHNOLOGY

The Flygt flush valve complements other clean sump technologies from Xylem:

  • Flygt N-pump hydraulics
  • Flygt SmartRun™
  • Flygt TOP sump bottom (pat.)
  • Flygt APF intelligent controller

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.