It looks like you are coming from United States, but the current site you have selected to visit is Hong Kong SAR. Do you want to change site?

Yes, please! No, keep me on the current site

Competitor Adaptors

Overview Documentation & Tools
Overview

Overview

Product Features
  • Flygt Connect adaptors are used for retrofitting Flygt submersible pumps in stations with pumps from other suppliers.
  • Flygt submersible pumps with self-cleaning N-technology give sustained high efficiency, bringing a low overall energy cost while also minimizing service calls.
  • Flygt pumps can replace pumps in most pump stations. Just fit the original sliding bracket on the Flygt pump.

PUMP RETROFIT WITH FLYGT CONNECT

The Flygt Connect adaptor makes it easy to install a Flygt N 3000 pump. Just lower the Flygt pump along the existing guide system and it hooks onto the submerged discharge connection.

PUMP RETROFIT WITH ORIGINAL SLIDING BRACKET

Fit the sliding bracket of the existing pump on the outlet flange of the Flygt pump. Just lower the Flygt pump along the existing guide system and it hooks on to the submerged discharge connection.

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.