ProSolo ODO/T Kits

SKU: 626663
Overview ;
Overview

Overview

The ProSolo ODO/T kit includes the digital ProSolo handheld, an optical dissolved oxygen and temperature probe assembly (4 or 10 meter cable length), and a soft-sided carrying case.

Need a different ODO/T cable length for your ProSolo system? Visit the ProSolo ODO/T system page

Product Features
  • Optical Dissolved oxygen and temperature meter
  • Easy-to-read color display
  • Large capacity memory
  • Intuitive interface
  • Rechargeable battery
  • Powerful data management software (KorDSS)
  • Great for surface water, groundwater, coastal/estuarine, aquaculture, and wastewater applications!

The ODO/T probe assembly pairs with the ProSolo Handheld to form a complete sampling system.

Featuring integral, digital sensors, the ODO/T is plug-and-play which minimizes time spent on instrument setup. Pro DIGITAL technology allows the handheld to automatically recognize connected sensors, so there is no need to tell the instrument what is connected.

Optical Dissolved Oxygen (ODO) technology is non-consumptive, meaning oxygen is not consumed during the measurement. Flow dependence is non-existent and no stirring is required, resulting in the most accurate DO measurements available from a probe. The ODO sensor is not susceptible to interferences from other gases, drifts less and holds calibration longer than membrane covered sensors. Maintenance is a breeze with a simple, threaded optical cap that is good for at least two years.

SKU: 626663 - ProSolo Handheld with ODO/T Probe, 4m
SKU: 626664 - ProSolo Handheld with ODO/T Probe, 10m