Pro2030 Dissolved Oxygen, Conductivity, Salinity Instrument

Overview Documentation & Tools ;
Overview

Overview

Product Features

"YSI did a great job on this design. Our staff of about 20 people consists of old veterans to recent college grads, and not one so far has had a negative comment."

The Pro2030 provides everything you need in a handheld dissolved oxygen meter that automatically compensates for changes in salinity values. Rugged, simple and reliable. Measure DO, salinity, conductivity, specific conductance, TDS, barometric pressure and temperature.

EPA approved for drinking water and wastewater compliance reporting.

Instrument Only. Cables, probes/sensors, and accessories sold separately.

Take advantage of the Complete Solution promo going on now through December 31, 2019. Order a Pro2030 system (handheld, cable, and sensor) and receive a carrying case, shoulder strap, case of conductivity standard, and a membrane kit for FREE (US only). Use the code Pro2030complete to receive your discount. Please see the ordering directions below for more detail.

User-replaceable sensors and cables and convenient Quick Cal feature makes it extremely user friendly. Mil-spec (military spec) connectors, IP-67 waterproof and rubber over molded case, and 1-meter drop tests ensure the instrument remains in your hands to provide years of sampling even in the harshest field conditions. The feature set of the Pro2030 results in a low total cost of ownership over the life of the product and proves that it is smarter, tougher, and more versatile.

Please visit the Pro2030 Kits page for fully assembled systems.

Fast response times with the Polarographic or Galvanic DO sensor allows you to complete your sampling routine quickly. The long life of the Polarographic sensor saves time and money and reduces your overall cost. The Galvanic sensor enables you to start sampling immediately without a warm-up period. Either sensor you choose for the field will give you accurate, quality data.

The super-stable 4-electrode conductivity cell is built into the cable and will provide years of accurate data. The cells are designed for rugged field performance and are easily cleaned and require minimal maintenance.

Additional features include:

  • Internal barometer for highest accuracy
  • Choose field DO sensors (Polarographic or Galvanic)
  • Quick Cal allows DO calibrations within seconds with the push of a button
  • Stores 50 data sets
  • Graphic, backlit display and glow in the dark keypad 
  • Available with 1, 4, 10, 20, or 30-meter cables (4-meter and longer cables include cable management kit)
  • View display with polarized sunglasses on
  • Fastest DO response time on the market with 95% response in 8 seconds with standard membrane
  • Multiple languages include English, Spanish, French and German
  • User replaceable DO sensors and cables •Conductivity cell built-in
  • 3-year instrument; 2-year cable warranty

YSI now offers an Extended Warranty for the Pro2030 (new instruments only).

A great alternative to the Pro2030 is a ProSolo ODO/CT system. Rather than an electrochemical DO sensor, the ProSolo ODO/CT uses an optical DO sensor that requires less maintenance and is not dependent on stirring.

When ordering the Pro2030 you must order the instrument, cable, and DO sensor separately, allowing you to choose the system that best fits your application. Conductivity is part of the cable you order and included in the cable purchase.

Please visit our extensive dissolved oxygen resource page to learn about all things DO and BOD related.

How to Order a Pro2030 Complete Solution Package:

1. Add the following to your cart using the order tabs above:Pro2030 meter

  • Pro Series DO and conductivity cable (any length)
  • Pro Series polarographic or galvanic DO sensor
  • Case of conductivity standard (any)
  • 5908 or 5913 DO membrane kit
  • Soft-sided case (603075 or 603162)
  • Shoulder strap (603070)

2. Apply the code Pro2030complete to your order before checking out.

SKU: 6052030

 

Documentation & Tools

Documentation & Tools

Brochure

Specification