Overview Documentation & Tools ;
Overview

Overview

The EC300M offers convenient measurement of conductivity, specific conductance, salinity, total dissolved solids, and temperature in many field applications. Compared to the EcoSense® EC300A the EC300M features extended memory and simple data transfer with a micro-USB port.

Product Features
  • Waterproof micro-USB port for transferring data to PC; no software required
  • Holds 250 data sets; no need to write down data
  • Real-time clock for date/time stamp of saved data
  • User-selectable recalibration prompt provides reminder to calibrate
  • Automatic temperature compensation
  • IP-67 waterproof housing
  • 1-year instrument and probe/cable assembly warranty
  • 1-, 4- and 10-meter durable field cables available
  • Auto shutoff function after 30 minutes of inactivity
  • Super-stable, four-electrode conductivity cell designed for the field

The EC300M is designed for quick, accurate results in an economical platform. With a one-year instrument and electrode warranty, waterproof case and ease of use, the EC300M will fit your needs.

Available EC300M purchase options:

601034: EC300M instrument only

601035: EC300M instrument, hard-sided transport case, and probe with 1 meter field cable

601036: EC300M instrument, hard-sided transport case, and probe with 4 meter field cable

601037: EC300M instrument, hard-sided transport case, and probe with 10 meter field cable

Documentation & Tools

Documentation & Tools

Brochure

Manual

Specification