FDO® 925 Optical IDS Dissolved Oxygen Sensors

Overview Specifications Solutions Documentation & Tools
Overview

Overview

The WTW FDO® 925 Optical IDS dissolved oxygen sensor is an optical IDS DO sensor for field and laboratory applications with fast responding bevelled membrane.

Product Features
  • Optical oxygen sensor for applications in the lab and process, field and wastewater treatment systems
  • Saves time and money – low-maintenance & quick (t99 < 60s)
  • Flow-free with beveled membrane
  • Factory calibrated sensor cap with smart chip
  • IP 68 rating (up to 10 bar)

3 versions:

  • FDO® 925: 1.5 m (4.9 ft) fixed cable with waterproof digital connector (SKU: 201300)
  • FDO® 925-3: 3 m (9.8 ft) fixed cable with waterproof digital connector (SKU: 201301)
  • FDO® 925-P: plug head for AS/IDS-x cables, MPP 930 or wireless modules IDS WLM-S (SKU: 201306)
     
Specifications

Specifications

Specifications
FDO® 925 Optical IDS dissolved oxygen sensor
Concentration
0.00…20.00 mg/l ± 0.5 % of value
Saturation
0.0 … 200.0 %± 0.5 % of value
Partial pressure
0.0 to 400 hPa± 0.5 % of value
Temperature
0 … 50.0 °C ± 0.2 °C
Solutions

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Manual