OxiTop Series OxiTop®-IDS AN 6 Anaerobic Degradation Measuring System

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

The WTW OxiTop®-IDS AN 6 Anaerobic Degradation Measuring System is an instrument for biogas and microbiology (anaerobic/aerobic) measurement.

Product Features
  • Convenient and accurate measurements of the biogas rate
  • Specific manipulation possible due to special measuring bottles
  • Safety by warning pressure function

The WTW OxiTop®-IDS AN 6 Anaerobic Degradation Measuring System is a respirometric measuring system for anaerobic operation with 6 measuring units.

Additional features:

Accessories include:

  • 6 MF45/1000 bottles (1000 ml) with 2 nozzles each and septum seal.
  • 6 WTW OxiTop® AD/SK adapters and 1 stirring platform IS 6-Var.

Multiple versions:

  • Single head for measuring biogas and anaerobic degradation tests (SKU: 209701)
  • WTW OxiTop®-IDS AN 6 (SKU: 209724)
  • WTW OxiTop®-IDS AN12 - for anaerobic degradation, same as OxiTop®-IDS AN 6, but 12 measuring places, IS 12, bottle size 250 ml (SKU: 209726)
Specifications

Specifications

Specifications
Single head for measuring biogas and anaerobic degradation tests
OxiTop®-IDS AN 6
Pressure range (hPa)
500 to 1250
500 to 1250/500 to 1500
Selectable time span
1 day to 7 days
0,5 h to 180 d
Data points
N/A
Up to 360, selectable
Communication interface (via Multi 3620 IDS/ 3630 IDS)
N/A
Bluetooth® LE
Special functions:
N/A
BOD Standard with statistic averaging, BOD Special up to 400.000 mg/l, pressure
Additional: manual measurement without Multi 3620/3630 IDS
N/A
-
Selectable sample volume (ml)
22.7 ; 43.5 ; 97.0 ; 164 ; 250 ; 365 ; 432
22.7 ; 43.5 ; 97.0 ; 164 ; 250 ; 365 ; 432
BOD range
N/A
0 to 4000 mg/l
BSB range
0 to 4000 mg/l
N/A
Display
LCD , backlit, menu control
LCD, backlit, menu control
Control LED
RGB
RGB
Battery
1 x CR 2450
1 x CR 2450
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochures

Presentation

+

There was a problem...

Install for this language not supported at the moment. Please try again later.