It looks like you are coming from United States, but the current site you have selected to visit is Hong Kong SAR. Do you want to change site?

Yes, please! No, keep me on the current site

CD Series

High Volume, Medium-Head, Large Solids-Handling Capabilities

• Flow: 0 – 16,500 gpm

• Head: 95 – 280 ft

OPTIONS INCLUDE:

• 316 or CD4MCu stainless steel pump-end construction for high and low pH applications

• Highway trailer or skid mount, both incorporating integral overnight running fuel tanks

• Sound attenuated enclosures

Need help?

Contact an Expert
Product Models
Product Models
Showing 1 – 2 of 2

Godwin | CD Series

CD75M

  • Dri-Prime® automatic self-priming system
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath mechanical seal for dry-running...

Godwin

Godwin CD100S

• Dri-Prime® automatic self-priming system 
• Interchangeable CD and NC impellers – 2 pumps in 1 
• Redesigned...