YSI TruLab pH 1110

SKU: 1AA120Y
Overview Solutions Documentation & Tools
Overview

Single Channel Meter for Measurement of pH or mV (ORP)

Laboratory Instrument for pH, mV (ORP) and temperature

Perform accurate lab pH, mV (ORP) and temperature measurements with the YSI 1110. TruLab 1110 pH/mV single channel benchtop instrument with BNC and two banana plug connectors. Includes instrument, universal AC power supply and electrode stand.

EPA approved for drinking water and wastewater compliance reporting of pH. 

Product Features
  • Single channel measurement of pH or mV (ORP) and temperature
  • AutoRead function improves repeatability
  • Easy-to-read large, segmented display for pH, mV (ORP) and temperature
  • Easy calibration with adjustable calibration timer
  • Automatic or manual temperature compensation
  • 1, 2 or 3-point calibration
  • BNC connection for pH, mV; banana connection for temperature probes
  • 3-year warranty
  • Wide selection of electrodes - pH, ORP and temperature probes

The YSI TruLab line includes the 1110 (single channel), 1310 and 1310P (single channel) and 1320 and 1320P (dual channel) instruments providing easy-to-use and calibrate instruments ideal for the laboratory.

Measure pH, mV (ORP) and temperature accurately in the laboratory with the YSI pH 1110. This benchtop instrument for basic, routine measurements in the lab is an accurate and easy-to-use solution for repeatable pH or mV measurements.

Instrument Only. Cables, probes/sensors, and accessories sold separately.

Repeatable/Efficient

The instrument's AutoRead function indicates when a stable measurement is reached improving repeatability.

Convenient/Reliable

An adjustable timer indicates when to perform the next calibration routine, improving measurement accuracy.

 

Solutions

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Specification