SI Analytics Lab 855 pH Benchtop Meter

Provides Ease of Use and Precise Measurements of pH
The SI Analytics Lab 855 for pH measurements is a perfectly suited benchtop meter for measurements in laboratories in the chemical and pharmaceutical industries as well as in medical labs.
- pH lab meter
- Measuring range: pH -2 … 16. -2000 … 2000 mV. temperature: -10 … 100 °C. ISE 0 … 30000 ppm
- Reproducible measuring results with active AutoRead function
- Simple calibration with asjustable calibration timer
- Intuitive operation with clearly arranged keyboard
The SI Analytics Lab 855 for pH and Lab 955 for conductivity measurements are perfectly suited benchtop meters for measurements in laboratories, in the chemical and pharmaceutical industries as well as in medical labs.
The Lab 855 for pH and Lab 955 for conductivity unite the most modern measuring technology available along with new functionality such as AutoRead and CMC (measuring range monitoring) wich makes lab measurements even more reliable. The newly designed, clearly structured keyboards are adapted to operators' logic with tactile feedback as well as large, easy-to-read displays wich are used to support and enhance the interface between the meter and the user.
Precise measurements
Users achieve reproducible measured results due to the active automatic AutoRead function with independent detection of stable measuring values. An adjustable calibration timer assists in an increased improvement of the accuracy.
Easy to operate
The user-friendly keyboard with large, easy to read LCD display, deliver all relevant information at a glance.