Viscometers SI Analytics AVS® Pro III Viscosity Autosampler

Fully Automatic Capillary Viscometer
SI Analytics AVS® Pro III Automatic Sampler for viscosity measurement using capillary viscometers - PC-controlled, fully automated instrument for the determination of the viscosity, viscosity number, intrinsic viscosity etc.
In spite of the high sample throughput, AVS® Pro III provides maximum accuracy and reproducibility. Furthermore, working with the automatic sampler is easy and allows unattended 24 hour operation.
Depending on application and customer’s demands, the instrument can be delivered in various configurations:
- in general 2 to 4 measuring positions
- macro or micro dosing modul, depending on viscometer types
- two rinsing options: using next sample or rinsing agent with subsequent drying
- variable waste system
The configuration is adjusted together with the customer.
The SI Analytics AVS® Pro III is in its 3rd generation with many improvements and has proved itself especially for quality control of polymers. Worldwide, most producers of polyamide, polyesters and other polymers trust in the AVS® Pro III. And increasingly, also many polymer processing companies are using the AVS® Pro III in their QC.
Documentation & Tools
You may also need:
- Viscometers AVS® 370 Viscosity Measuring System
- Viscometers AVS® 470 Viscosity Measuring System
- Viscometers ViscoClock plus
- Viscometers CT 72 Transparent Viscometer Thermostat