Flojet G80 Pulpjet

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Model No.: G80 Series

  • Patented enlarged diameter check valves, capable of passing pulp and particles easily
  • Highest flow rate available. Capable of CO2 inlet pressuers up to 80 psi (5.5 bar)
  • Ultimate performance and reliability with the patented shuttle valve
  • Shuts off automatically when bag is empty and restarts when bag is connected
  • Quiet operation with exhaust muffler
  • Easy installation with quick disconnect ports

For commmercial smoothie dispensing

Applications:

Designed for dispensing Bag-in-Box syrups, juice concentrates which have pulp and particles (up to 1/8" or 3mm)
Specifications

Specifications

Solutions

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Technical Brochure