Flojet BW5000 Series Bottled Water System

Overview System Components Specifications Technical Drawings Solutions Documentation & Tools
Overview

Overview

Product Features
  • Illuminated on/off switch provides clear visibility in dark or hard-to-reach places
  • Long-life motor ensures years of reliable operation
  • Flojet diaphragm pump runs dry without damage, extending pump life
  • Quick-connect port speeds installation and replacement of suction and discharge tubing
  • Quiet operation minimizes noise pollution with noise-dampening rubber feet
  • Thermal overload protection prevents overheating, protecting the pump and control box from damage

Flojet BW5000 Series Bottled Water System is ideal where portability is key

The Flojet BW5000 Series Bottled Water System is designed to work with coffee/tea makers, refrigerator ice and water dispensers, espresso carts, and portable sinks or any use requiring portable, potable water. Easily connected to most standard three to five gallon (11.4 to 18.9 liter) water bottles, the system allows you to pump water from commercial bottles to ensure better-tasting hot and cold beverages. The dual inlet version draws from two water lines simultaneously.

The BW5000 Series Bottled Water System has also been engineered for easy operation and flexible installation. Its compact size supports easy mounting, and the pump automatically shuts off when the water source is depleted and restarts when water is restored.  A sealed vacuum keeps water fresh and a built-in check valve prevents back flow.

The BW5000 Series Bottled Water System is great for remote locations where water supply is inaccessible. It’s no wonder that coffee shops around the world trust Flojet BW5000 Series Bottled Water Systems to deliver recipe-quality water for more than two million cups of coffee a day.

Model Numbers

  • BW5000-000A Single Inlet
  • BW5002-000A Single Inlet
  • BW5003-000A Single Inlet
  • BW5004-000A Single Inlet
  • BW5009-000A Single Inlet
  • BW5020-000A Dual Inlet
  • BW5022-000A Dual Inlet
  • BW5023-000A Dual Inlet
  • BW5024-000A Dual Inlet
  • BW5029-000A Dual Inlet
System Components

System Components

Flojet BW5000 Series Single Inlet Bottled Water System components

Flojet BW5000 Series Single Inlet Bottled Water System components

Included with Single Inlet Models

  • Main module with on/off rocker switch
  • Suction wand and hose assembly
  • Discharge tube 20 ft. (6.1 m), 0.25 in. (6.35 mm) outer diameter
  • Compression nut and sleeve
  • Wall power transformer

Available with US, EU, UK and AU plug configuration. All power adapters have 6 ft. (182.9 cm) cable.

Specifications

Specifications

Technology
Solutions

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual

Parts