TMX Series Ebro TMX 410 Refrigerator Thermometer

Overview
Ebro TMX 410 Refrigerator Thermometer with 2 external probes in glycol bottles and minimum & maximum temperature display.
The thermometer simultaneously displays the current measured value and Min / Max temperature. The employee has all the information at a glance and can intervene directly if necessary. If a limit is exceeded, a warning tone sounds in addition to the measured value display, which alerts you to a current problem in maintaining the cold chain. Quick action is now necessary and helps to avoid major damage!
- 2 external probes in glycol bottles
- Measurement range: Internal sensor -20 °C … +50 °C
- Measurement range: External probe -50 °C … +70 °C
- Monitoring of 2 Temperature zones
- Internal sensor for checking ambient conditions
- External probe for cooling temperature check
Digital refrigerator thermometer applications include:
- Laboratory
- Microbiological research facilities
- Pharmaceutical and vaccines
- Chemicals
- Greenhouses
- Blood banks
- Food and Beverage
Documentation & Tools
Documentation Française
Specification
Technical Brochure
- TMX Series TMX 310 Refrigerator Thermometer
- TMX Series TMX 320 Refrigerator Thermometer
- TMX Series TMX 420 Refrigerator Thermometer
- TFI Series TFI 260 Basic Infrared Thermometer
- EBI 40 Series EBI 40 TC-01 Multi-Channel Temperature Data Logger
- TLC Series TLC 700 Basic Folding Thermometer
- TFN Series TFN 520-EX Type K Thermocouple Thermometer
- Thermometers & Temperature Data Loggers Winlog Software