TLC Series Ebro TLC 750 NFC Dual HACCP Thermometer

For HACCP compliant control and documentation
The TLC 750 NFC has an infrared sensor for surface temperature measurement and a penetration probe for core temperature measurement. The display with backlight can be read from both sides. This combination of features is ideal for incoming goods inspections and storage monitoring.
But it can do much more than that. The TLC 750 NFC has a memory for up to 200 measurements. With one walkabout, all measurement locations can be handled. The measurements will be saved and can be transferred to the PC at once – no manual notes required any more!
- Measuring range of -50°C to +250°C
- Wireless data transmission via Bluetooth Low Energy
- Detection of locations and users via NFC reader
- Wireless rechargeable battery
- Display with backlight for reading in dark environments
- Rotating display for reading from both sides
The ebro TLC 750 NFC can read NFC tags, which can identify measurement locations and the users of the TLC 750 NFC. Hence the device brings together all relevant data automatically and without risk of failure: what has been measured by whom, where, and when – because the device also knows date and time.
Thanks to the Bluetooth interface, the data can be transferred to the PC wirelessly via the IF 750 or the MyCCP-App on a mobile device.
Documentation & Tools
-
TLC Series TLC 750i Dual-Infrared Fold-Back-Thermometer
-
TLC Series TLC 750 BT Dual Radio Thermometer
-
TLC Series TLC 700 Basic Folding Thermometer
-
TLC Series TLC 1598 Fold-Back Thermometer
-
TDC Series TDC 110 Probe Thermometer
-
TDC Series TDC 150 Probe Thermometer
-
TMX Series TMX 310 Refrigerator Thermometer