TLC Series Ebro TLC 750 BT Dual Radio Thermometer

Overview
The ebro TLC 750 BT - Blue Tooth Thermometer for the efficient collection and documentation of measurement data. The TLC 750 BT is ideal for regular round walks to check the temperature e.g. of cooling rooms or during incoming goods inspections. Ideal for the HACCP System.
- Measuring range of -50°C to +250°C
- Wireless data transmission via Bluetooth Low Energy
- Wireless rechargeable battery
- Display backlight to reading in dark environments
- Rotating display for reading from both sides
- No NFC interface
The ebro TLC 750 BT stores both temperature date and corresponding time in the device and transfers the data to the ebro® EDC software on a PC.
The most suitable thermometer for performing HACCP tasks is the ebro TLC 750 Series which is produced in three different types: The TLC 750 BT for Bluetooth data transmission, the TLC 750 NFC and the most popular and widely used TLC 750i with Dual Infrared (double laser pointer) and Fold-Back Thermometer.