Could not find any links for specified country. Please check back later.
Enable high contrast mode
TLC Series
Ebro
TLC 1598 Fold-Back Thermometer
SKU: 1340-1620
Overview
Documentation & Tools
Overview
With Foldable Pt 1000 Penetration Probe
The ebro TLC 1598 is a Fold-Back Thermometer with a foldable Pt 1000 Penetration Probe. This high accuracy, small and robust lithium battery operated thermometer, is equipped with a stainless steel probe.
Product Features
High accuracy Pt 1000 sensor of ±0.3 °C
Fold-back probe
Robust and impact resistant
EN standard (testing equipment): EN 13485
Periodic verification and calibration: EN 13486
Complies with HACCP standards
Short response time
Approximately 4 years battery life time
The ebro TLC 1598 is general purpose folding thermometer, a handy measuring instrument for the temperature of air, liquids and plastic material (meat, fruit, etc.). The electronics are controlled by a microprocessor ensuring a high measuring precision reading and linearity over the complete measuring range.