TFX Series Ebro TFX 410 Precision Core Thermometer

With fixed Pt 1000 probe
The Ebro TFX 410 core thermometer is ideal for all manner of applications within the food processing industry as well as other applications where deep sample penetration is required such as in the Mash Tun of a brewing process or deep within a cooking sauce that requires a critical temperature to be reached.
- Measurement range: -50 °C...+300 °C
- Fixed probe TPX 410, pointed , 60cm silicone cable
- Clearly arranged large display
- Robust and impact resistant
- High accuracy
- Waterproof
- Replaceable battery
- Battery life apporox. 5 years
The ebro TFX 410 Precision Core Thermometer has a detachable probe and many different styles of temperature sensor are available, making this a most versatile instrument for measuring temperature within a critical process.
Industries & Applications
Recommended Industries and Applications
Documentation & Tools
Documentation Française
You may also need:
- TFX Series TFX 430 Precision Thermometer
- TFI Series TFI 260 Basic Infrared Thermometer
- TLC Series TLC 700 Basic Folding Thermometer
- TMX Series TMX 310 Refrigerator Thermometer