It looks like you are coming from United States, but the current site you have selected to visit is Hong Kong SAR. Do you want to change site?

Yes, please! No, keep me on the current site

HVAC Suction Pumps, Water Circulators, And More

Bell & Gossett’s complete line of in-line and base-mounted centrifugal pumps and circulators can handle virtually any HVAC requirement. The pumps are engineered for exceptional performance and rugged durability. They are designed for easy maintenance and to be highly energy efficient. The pumps provide reliable operation in a variety of applications, including hydronic heating and cooling systems, industrial, refrigeration, cooling towers, and irrigation. All B&G pumps are manufactured at an ISO 9001- approved facility.

ESP-SYSTEMWIZE

Pumps
Showing 1 – 24 of 32

e-HM Multi-stage Pumps

The e-HM series of horizontal multi-stage pumps designed expressly for commercial and industrial use. The e-HM uses the market-proven hydraulics of the e-SV,...
Features:
  • Up to 15% more efficient. The new e-HM is based on the innovative platform and market-proven hydraulics of our e-SV...

Multi-Stage Pumps

e-SV Series Multi-Stage Pumps

Energy saving, eco-friendly, efficient: The new e-SV design allows easy service and safe maintenance. The mechanical seal can be replaced without removing the...
Features:
  • Top fill plug with air vent
  • Current mechanical seal replaceable with no need of pump disassembling (for all sizes)
  • “O”...

End Suction Pumps

Series 1522 Close Coupled Small End Suction Pumps

The Series 1522 is a rugged yet quiet pump due to the bronze sleeve bearing provided as standard on the pump and motor. The flexible spring coupler design...
Features:

Not Available

End Suction Pumps

Series 1535 Close Coupled Small End Suction Pumps

This back-pullout pump offers ease of service in a close-coupled design. The pump can be mounted vertically or horizontally to provide maximum flexibility....
Features:

Not Avaialble

End Suction Pumps

Series 3530 Close Coupled Small End Suction Pumps

The Series 3530 is an excellent all-purpose pump. Close-coupled 316L stainless steel wet end, diffuser design for increased bearing and mechanical seal life,...
Features:

Not Available

Series e-80 Close Coupled & e-80SC Split Coupled In-Line Centrifugal Pumps

Features : Higher hydraulic and energy efficiency Exceeds proposed DOE efficiency regulations with an MEI of at least 0.07 Maximized hydraulic coverage...
Features:

Expanded range of energy efficient in-line pumps

We have applied the power of e to our Series e-80 close...

In-Line Pumps

Series e-80ITSC & e-80IT In-Line Centrifugal Pumps

Integrated drives make the most efficient inline pumps even more efficient The combination of integrated Technologic variable speed drives with the e-80 direct...
Features:
  • Higher hydraulic and energy efficiency
  • Exceeds proposed DOE efficiency regulations with an MEI of at least 0.07
  • Maximized...

In-Line Pumps

Series e-90 Small Close Coupled In-Line Centrifugal Pumps

The e-90 is a close coupled centrifugal in-line pump designed for the commercial HVAC market. The e-90 offers excellent efficiency for energy savings. The e-90...
Features:
  • Long life and robust performance
  • Robust EPR/carbon/silicon-carbide mechanical seal
  • Energy savings
  • Increased hydraulic...

Double Suction Pumps

Series HSC-S Small and Medium Double Suction Centrifugal Pumps

Double-suction, base-mounted Series HSC-S pumps are available in 2” through 10” sizes. Motor sizes through 300 HP. Flows to 6500 GPM and heads to 600 feet....
Features:
  • Long coupled, base mounted, single stage, double suction, horizontally split case design, in cast iron bronze fitted...

Double Suction Pumps

Series HSCS Large Double Suction Centrifugal Pumps

Double-suction, base-mounted Series HSCS pumps are available in 8” through 14” sizes. Motor sizes through 1000 HP. Flows to 12,500 GPM and heads to 600 feet....
Features:

Not Available

Double Suction Pumps

Series HSC³ Small and Medium Double Suction Centrifugal Pumps

Double-suction, base-mounted Series HSC³ pumps are available in 2” through 10” sizes. Motor sizes through 300 HP. Flows to 6500 GPM and heads to 400 feet....
Features:

Not Applicable

Sewage Pumps – 2WF, 2WF H

Applications • Homes • Sewage systems • Dewatering/Effluent • Water transfer • Light industrial • Commercial applications
Features:
  • Impeller: Cast iron, semi-open, non-clog, dynamically balanced with pump out vanes for mechanical seal protection....

Effluent Wastewater Pumps

Submersible Effluent Pump – 1EC

Specifically designed for the following uses; Mound Systems, Effluent/Dosing Systems, Low Pressure Pipe Systems, Basement Draining, Heavy Duty Sump/Dewatering...
Features:
  • Corrosion resistant construction.
  • Cast iron body
  • Thermoplastic impeller and cover
  • Upper sleeve and lower heavy duty ball...

Effluent Wastewater Pumps

Submersible Effluent Pump – 1EP04 & 1EP05

Specifically designed for the following uses: Effluent systems, Homes, Farms, Heavy duty sump, Water transfer, Dewatering Models & Shipping Weight 1EP0411 – 20...
Features:
  • 1EP04 Impeller: Thermoplastic Semi-open design with pump out vanes for mechanical seal protection
  • 1EP05 Impeller:...

Effluent Wastewater Pumps

Submersible Effluent Pump – 1ES

Applications • Effluent systems • Water transfer • Dewatering • Heavy duty sump
Features:
  • Corrosion-resistant construction
  • Stainless steel motor casing and fasteners
  • Glass-filled thermoplastic impeller and...

Effluent Wastewater Pumps

Submersible Effluent Pump – 2DES

2DES – Submersible Effluent Pump
Features:
  • Impeller: Cast iron, semi-open, non-clog with pumpout vanes for mechanical seal protection. Balanced for smooth...

Submersible Effluent Pump 2EC

The 2EC Bell & Gossett effluent pump is built to last. The pump features a sturdy cast iron construction for long life and minimal maintenance and a non-clog...
Features:
  • Impeller: Cast iron, semi-open, non-clog with pump-out vanes for mechanical seal protection. Balanced for smooth...
Features:
  • Design: Capable of grinding municipal, commercial and industrial sewage
  • Cutter System: Designed to reduce...

Grinder Wastewater Pumps

Submersible Grinder Pump – 12GDS

DUAL SEAL WITH OPTIONAL SEAL SENSOR PROBE Designed for high Head sewage applications where a gravity system is not practical. Ideal for pressure sewage...
Features:
  • Single phase pumps now have built-in overload protection.
  • Impeller: Silicon bronze, multi-vane semi-open, with pump-out...

Grinder Wastewater Pumps

Submersible Grinder Pump – 12GS

Designed for high head residential sewage applications where a gravity system is not practical. Ideal for pressure sewage systems.
Features:
  • Design: Capable of grinding domestic sewage in individual residential applications.
  • Cutter System: Anti-roping design....

Submersible Non-Clog Sewage Pump – 2DWC

Submersible Non-Clog Sewage Pump
Features:
  • Impeller: Cast iron, enclosed, non-clog, dynamically balanced with pump out vanes for mechanical seal protection....

Sewage Wastewater Pumps

Submersible Non-Clog Sewage Pump – 2DWS, 3DWS, 4DWS

2DWS – Submersible Non-Clog Sewage Pump
Features:
  • Impeller: Cast iron, semi-open, non-clog, dynamically balanced with pump out vanes for mechanical seal protection....

Submersible Sewage Pump – 1WS/2WS

1WS/2WS – Submersible Sewage Pump
Features:
  • Casing: Corrosion resistant AISI 304 SS designed for long lasting performance
  • Impeller: AISI type 304 stainless steel...

Sewage Wastewater Pumps

Submersible Sewage Pump – 1WV/2WV

1WV/2WV – Submersible Sewage Pump
Features:
  • Casing: Corrosion resistant AISI 304 SS designed for long lasting performance
  • Impeller: AISI type 304 stainless steel...