It looks like you are coming from United States, but the current site you have selected to visit is Hong Kong SAR. Do you want to change site?

Yes, please! No, keep me on the current site

Waste Water & Submersible Sewage Pumps

Submersible sump/dewatering, effluent, sewage and grinder pumps. Range up to 40 hp with flows to 1150 gpm. A full line of control panels, basins, and accessories is available.

ESP-SYSTEMWIZE

Submersible Pumps
Showing 1 – 21 of 21

Sewage Pumps – 2WF, 2WF H

Applications • Homes • Sewage systems • Dewatering/Effluent • Water transfer • Light industrial • Commercial applications
Features:
  • Impeller: Cast iron, semi-open, non-clog, dynamically balanced with pump out vanes for mechanical seal protection....

Effluent Wastewater Pumps

Submersible Effluent Pump – 1EC

Specifically designed for the following uses; Mound Systems, Effluent/Dosing Systems, Low Pressure Pipe Systems, Basement Draining, Heavy Duty Sump/Dewatering...
Features:
  • Corrosion resistant construction.
  • Cast iron body
  • Thermoplastic impeller and cover
  • Upper sleeve and lower heavy duty ball...

Effluent Wastewater Pumps

Submersible Effluent Pump – 1EP04 & 1EP05

Specifically designed for the following uses: Effluent systems, Homes, Farms, Heavy duty sump, Water transfer, Dewatering Models & Shipping Weight 1EP0411 – 20...
Features:
  • 1EP04 Impeller: Thermoplastic Semi-open design with pump out vanes for mechanical seal protection
  • 1EP05 Impeller:...

Effluent Wastewater Pumps

Submersible Effluent Pump – 1ES

Applications • Effluent systems • Water transfer • Dewatering • Heavy duty sump
Features:
  • Corrosion-resistant construction
  • Stainless steel motor casing and fasteners
  • Glass-filled thermoplastic impeller and...

Effluent Wastewater Pumps

Submersible Effluent Pump – 2DES

2DES – Submersible Effluent Pump
Features:
  • Impeller: Cast iron, semi-open, non-clog with pumpout vanes for mechanical seal protection. Balanced for smooth...

Submersible Effluent Pump 2EC

The 2EC Bell & Gossett effluent pump is built to last. The pump features a sturdy cast iron construction for long life and minimal maintenance and a non-clog...
Features:
  • Impeller: Cast iron, semi-open, non-clog with pump-out vanes for mechanical seal protection. Balanced for smooth...
Features:
  • Design: Capable of grinding municipal, commercial and industrial sewage
  • Cutter System: Designed to reduce...

Grinder Wastewater Pumps

Submersible Grinder Pump – 12GDS

DUAL SEAL WITH OPTIONAL SEAL SENSOR PROBE Designed for high Head sewage applications where a gravity system is not practical. Ideal for pressure sewage...
Features:
  • Single phase pumps now have built-in overload protection.
  • Impeller: Silicon bronze, multi-vane semi-open, with pump-out...

Grinder Wastewater Pumps

Submersible Grinder Pump – 12GS

Designed for high head residential sewage applications where a gravity system is not practical. Ideal for pressure sewage systems.
Features:
  • Design: Capable of grinding domestic sewage in individual residential applications.
  • Cutter System: Anti-roping design....

Submersible Non-Clog Sewage Pump – 2DWC

Submersible Non-Clog Sewage Pump
Features:
  • Impeller: Cast iron, enclosed, non-clog, dynamically balanced with pump out vanes for mechanical seal protection....

Sewage Wastewater Pumps

Submersible Non-Clog Sewage Pump – 2DWS, 3DWS, 4DWS

2DWS – Submersible Non-Clog Sewage Pump
Features:
  • Impeller: Cast iron, semi-open, non-clog, dynamically balanced with pump out vanes for mechanical seal protection....

Submersible Sewage Pump – 1WS/2WS

1WS/2WS – Submersible Sewage Pump
Features:
  • Casing: Corrosion resistant AISI 304 SS designed for long lasting performance
  • Impeller: AISI type 304 stainless steel...

Sewage Wastewater Pumps

Submersible Sewage Pump – 1WV/2WV

1WV/2WV – Submersible Sewage Pump
Features:
  • Casing: Corrosion resistant AISI 304 SS designed for long lasting performance
  • Impeller: AISI type 304 stainless steel...

Sewage Wastewater Pumps

Submersible Sewage Pump – 2WC

Not Avaialable
Features:
  • Built in thermal overload protection with auto reset
  • High strength carbon steel shaft
  • Class B insulation

Sewage Wastewater Pumps

Submersible Sewage Pump – 2WP

Specifically designed for the following uses: Residential sewage systems, Dewatering, Water transfer, Anywhere waste or drainage must be disposed of quickly,...
Features:
  • Impeller: Glass-filled thermoplastic Full-Vortex design with pump out vanes for mechanical seal protection
  • Casing and...

Submersible Sump Pumps – SCS21/SCS31

The SCS sump pumps are energy-efficient residential sump pumps available in two models the SCS21, and the SCS31. The 1/4hp and 1/3hp pumps are stainless steel...
Features:
  • Corrosion-resistant construction.
  • A mechanical seal protects the motor. It consists of ceramic/silicon carbide seal...

Sump Water Pumps

Submersible Sump/Effluent Pump – SC

Not Avaialble
Features:
  • Corrosion-resistant construction
  • Cast iron body
  • Thermoplastic impeller and cover
  • Quick disconnect cord assembly
  • Upper...

Submersible Sump/Effluent Pump – SC05/SC07

Basement Draining Dewatering Water Transfer Effluent Transfer
Features:
  • Corrosion resistant construction.
  • Cast iron body.
  • Thermoplastic impeller and cover.
  • Upper sleeve and lower heavy duty ball...

Sewage Wastewater Pumps

Submersible Vortex Sewage Pump – 2VW

Models & Shipping Weight 2VW041 – 44lbs. 2VW041AV – 44lbs. 2VW04A1 – 44lbs. 2VW041A – 44lbs. 2VW041F – 44lbs. 2VW041AF – 44lbs. 2VW042F – 44lbs. 2VW042AF –...
Features:
  • Corrosion resistant construction
  • Cast iron body
  • Thermoplastic impeller and cover
  • Upper sleeve and lower heavy duty ball...

Sump Pump - SS

Applications • Basement draining • Water transfer • Dewatering
Features:
  • Corrosion-resistant construction
  • Stainless steel motor casing and fasteners
  • Glass-filled thermoplastic impeller and...

Wastewater Pump – 4XWS Explosion Proof Submersible Sewage Pump

4XWS – Explosion Proof Submersible Sewage Pump
Features:
  • Impeller: Cast iron, ASTM A48, Class 30, two vane semi-open, non-clog design with pump out vanes for mechanical seal...