It looks like you are coming from United States, but the current site you have selected to visit is Hong Kong SAR. Do you want to change site?

Yes, please! No, keep me on the current site

Flow Control Valves & Fittings

Valves and accessories for controlling flow in hydronic heating, plumbing, and solar systems.

ESP-SYSTEMWIZE

Flow Control Valves & Fittings
Showing 1 – 4 of 4

Flow Control Valves & Fittings

Copper Red Ring Monoflo Fittings

Copper Red Ring Monoflo Fittings let you use a single pipe to serve as both supply and return main.
Features:
  • Connect risers to the main, assuring proper division of water to each heating unit regardless of type and its position...

Flow Control Valves & Fittings

DB-3/4 – Differential Bypass Valve

The differential bypass valve is used in systems where heating loads may be excluded from the circuit as zone valves close. It controls the excess flow in the...
Features:

Not Available

Flow Control Valves & Fittings

Flo-Control Valves

B&G Flo-Control Valves are used for preventing gravity flow in forced water systems and to permit summer-winter operation of indirect water heaters....
Features:
  • Iron with screwed and flanged ends or Bronze valves with seat connections.
  • Packing & Gasket: Asbestos-Free

Flow Control Valves & Fittings

Hydrotrol Flow Control Valves

The Hydrotrol (HT) flow control valve is used to prevent overheating of zones due to gravity flow in hydronic heating systems and will permit summer-winter...
Features:

Not Available