It looks like you are coming from United States, but the current site you have selected to visit is Hong Kong SAR. Do you want to change site?

Yes, please! No, keep me on the current site

Circuit Setter, Balancing Valves, and More Flow Balancing Products

BELL & GOSSETT’S HYDRONIC BALANCING SOLUTIONS GIVE YOU THE PERFECT BALANCE OF ADJUSTABILITY AND EFFICIENCY.

  • Optimized system efficiency reduces energy and operating costs while increasing comfort.
  • Field adjustability for precise control when and where you need it.
  • Control flows independent of fluctuating system pressures (pressure independent valves only).
  • Broad product range and sizes ( ½” – 20″) provide a solution to fit any system needs.
  • Complete coil hook-up kits available for ease of installation and serviceability

ESP-SYSTEMWIZE

Flow Balancing Products
Showing 1 – 3 of 3

Manual Balance Valves

Circuit Setter Plus Calibrated Balance Valves

The Bell & Gossett Circuit Setter Plus is a calibrated balance valve designed for pre-set proportional system balance. Since its introduction to the HVAC...
Features:
  • Lead Free Brass Design
    • Brass models ½” through 3” suitable for use in all potable water systems
      • AB1953 Certified
      • Vermont...

Pump Accessories

Triple Duty Valves

The Bell & Gossett Triple Duty® Valve is a combination valve that provides all of the functions normally required on the discharge side of hydronic pump...
Features:

Combines 3 valves in 1, saving time and money

  • Calibrated balance valve with nameplate and memory stop/button
  • Spring...

Manual Balance Valves

Venturi Balance and Flow Measurement Valve with Ball/Butterfly Valve

Bell & Gossett Venturi valves provide balance, ease of commissioning, and shut-off for use in a wide range of HVAC systems. The venturi design combines...
Features:
  • Calibrated Accurate Flow Control and Measurement
  • Sizes from ½” – 12”
    •    Brass valves with integrated ball valve...