It looks like you are coming from United States, but the current site you have selected to visit is Hong Kong SAR. Do you want to change site?

Yes, please! No, keep me on the current site

Boiler Feed & Condensate Return Pumps

Bell & Gossett’s Domestic Pump Series  – the most complete line of products needed for steam systems.

ESP-SYSTEMWIZE

Boiler Feed & Condensate Handling
Showing 1 – 1 of 1

B Series, low NPSH, style PF-B, PVF-B and HB

The B-35 Series pumps has a suction inducer to create a positive pressure at the centrifugal impeller thus guaranteeing low NPSH pump requirements. Pumps...
Features:
  • 3500 RPM Capacities to 160 gpm Discharge Pressures to 100 psig
  • 1750 RPM Capacities to 340 gpm Discharge Pressures to 50...