It looks like you are coming from United States, but the current site you have selected to visit is Hong Kong SAR. Do you want to change site?

Yes, please! No, keep me on the current site

< View all Valves and Diffusers

Pump Accessories Triple Duty Valves

Overview Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Combines 3 valves in 1, saving time and money

  • Calibrated balance valve with nameplate and memory stop/button
  • Spring loaded check valve
  • Isolation/Shut-off valve

Wide range of sizes and connections

  • Straight Pattern Flanged: 2” – 14”
  • Straight Pattern Grooved: 2” – 12”
  • Balanced Straight Pattern Flanged: 3” – 16”
  • Angle Pattern Flanged: 2” – 10”
  • Model 3DV FNPT and Rotatable Flange: 1” – 2”

Excellent Cv range

  • From 9 to 3,225


The Bell & Gossett Triple Duty® Valve is a combination valve that provides all of the functions normally required on the discharge side of hydronic pump systems. The design combines three valves into one: a calibrated balance valve, a spring loaded check valve, and an isolation/shut-off valve. The combination of multiple valves helps save space and reduces installation time and money.

All Triple Duty® Valves features a calibrated nameplate designed to allow you to accurately balance your system and throttle excess flow. Model 3DV valves utilize a calibrated ball valve design that also provides complete shut-off. The larger Model 3D and 3DS valves utilize a disc style globe valve design that also features a soft seat design that provides complete shut-off and prevents valve chatter. Additionally all valves feature a memory stop or memory button to allow you to return the valve to its set position after shut-off. All B&G Triple Duty® Valves also include a spring loaded check valve to prevent backflow and gravity circulation.

Model 3DV Triple Duty® Valves are manufactured with a brass body, chrome plated brass ball, and glass filled Noryl check valve with a stainless steel spring. They include two extended P/T valves and extended stem to allow for ease of installation in insulated systems, and include a choice of FNPT or rotatable flange inlet connection. They are available in sizes 1” through 2” and are suitable for up to 200 psi and 250°F. Model 3D (angle pattern) and 3DS (straight pattern) valves are manufactured with iron bodies, brass discs with EPDM seats, and stainless steel springs. They are available in sizes 2” – 16”, feature flanged and grooved end connections, and are suitable for either 175 psi (flanged) or 300 psi (grooved) pressure and 250°F.

MODELS (SEE BROCHURE A-631 FOR DIMENSIONS & WEIGHTS)

NPT Male:
3DV-1NMF
3DV-1¼NMF
3DV-1½NMF
3DV-2NMF

Rotatable Flange:
3DV-1RFF
3DV-1¼RFF
3DV-1½RFF
3DV-2RFF

Performance Curves
Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Documentation & Tools

Interactive Tools

Manual

Specification