
Overview
- Pre-engineered packaged fire pump solution utilizing the 1580 series vertical in-line fire pump
- 100 to 1000 GPM
- Complete assembly ETL listed
- Single-source responsibility and warranty
- Controllers prewired to pump motors
AC Fire Pump offers preconfigured options for packaged fire pump systems utilizing the 1580 series in-line fire pump. Designed with space-savings in mind to make retro fits and new installations as simple as possible while maintaining access to all valves. Standard available options include: Jockey Pump, Bypass Loop, Flowmeter loop, Controller on skid, and reverse orientation. Fire pump and jockey pump motors are prewired to their controllers. The complete system is ETL listed for compliance with NFPA 20.
Performance Curves
1000 GPM
1000 GPM 8x8x9.5F 1580 Series 3550 | PDF | 363.41 KB |
150 GPM
150 GPM 2.5x2.5x9.5F 1580 Series 3550 | PDF | 77.52 KB |
200 GPM
200 GPM 2.5x2.5x9.5F 1580 Series 3550 | PDF | 75.16 KB |
250 GPM
250 GPM 2.5x2.5x9.5F 1580 Series 3550 | PDF | 75.25 KB |
300 GPM
300 GPM 3x3x9.5F 1580 Series 3550 | PDF | 123.28 KB |
300 GPM 4x4x7F 1580 Series 3550 | PDF | 203.41 KB |
300 GPM 4x4x9.5F 1580 Series 3550 | PDF | 238.77 KB |
400 GPM
400 GPM 4x4x9.5F 1580 Series 3550 | PDF | 211.14 KB |
400 GPM 6x6x11F-L 1580 Series 3550 | PDF | 315.76 KB |
450 GPM
450 GPM 4x4x7F 1580 Series 3550 | PDF | 158.7 KB |
450 GPM 4x4x9.5F 1580 Series 3550 | PDF | 210.3 KB |
400 GPM 4x4x7F 1580 Series 3550 | PDF | 150.35 KB |
500 GPM
500 GPM 6x6x11F-L 1580 Series 3550 | PDF | 315.07 KB |
500 GPM 4x4x9.5F 1580 Series 3550 | PDF | 162.58 KB |
750 GPM
750 GPM 6x6x9.5F-L 1580 Series 3550 | PDF | 124.25 KB |
750 GPM 6x6x11F-L 1580 Series 3550 | PDF | 365.21 KB |
Accessories
Accessories
Fire Pump Accessories
- Available in capacities through 5000 gpm
- Listed product offered where available
- Wide range of accessories for both electric and diesel application
Industries & Applications
Recommended Industries and Applications











Interactive Tools

AC Fire Pump online pump selection tool for quick and easy selection of fire pumps.
Brochures
Series 1580 In-Line ConfiguPac (AC 60110C) | PDF | 1.11 MB |
Fire Pump Systems (52C11829C) | PDF | 1.03 MB |
Series 1580 In-Line ConfiguPac (AC 60110D) | PDF | 1.08 MB |