It looks like you are coming from United States, but the current site you have selected to visit is Guyana. Do you want to change site?
Sewage and wastewater handling are some of the most complicated applications in a building due to the fact that the products must be able to handle solids, fibers, stringy material etc. No one understands that better than Xylem. As being the inventor of the submersible wastewater pump and with the longest experience of wastewater pumping in the industry, we are the true wastewater experts. Our solutions have evolved with experience gained and research done over more than five decades and represent the state of the art in today’s wastewater pumping. We offer reliable and efficient tailor made solutions for large building complexes, sewage handling with true non clog performance, pressurized sewage systems, garage dewatering
Complete, ready to install solutions with one or two pumps for indoor or underground installation.
Comprehensive range of submersible sewage pumps with self-cleaning technology or vortex impellers. Available in cast iron or stainless steel.
Grinder pumps that grind incoming matters to a fine slurry allowing the use of small pipe diameters.
Dewatering pumps for underground parking garages etc.
Find information, application tips, and technical data for all our wastewater pumps.
Bell & Gossett Dewatering Pumps in stainless steel or cast iron
Our packaged pump stations are complete, pre-engineered solutions you can rely on.
Controls are available for everything from the most basic to the most complex application.
The Xylem portfolio includes a range of robust and reliable measuring devices.
Our remote monitoring & control solutions monitor, control, and optimize pump performance.
Protect pumps from faults, and communicate data to SCADA and control systems.
A premium range of products and solutions for moving and treating water and wastewater.
Reliable and economical solutions for pumping and circulating clean or dirty water.
Biological wastewater treatment solutions for public utility and industrial applications.
Reliable and environmentally-friendly water and wastewater treatment technologies.
Hermes Park Carrefour
Sofia, Bulgaria
All fields required.