RVW Submersible Vortex Sewage Pump

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Corrosion resistant construction.
  • Cast iron body.
  • Thermoplastic impeller and cover.
  • Upper sleeve and lower heavy duty ball bearing construction.
  • Motor is permanently lubricated for extended service life.
  • Powered for continuous operation.
  • Vortex impeller is recessed to allow free flow through casing.
  • All ratings are within the working limits of the motor.
  • Replaceable power cord, 10′ and 20′ standard lengths, heavy duty 16/3 SJTW with NEMA three prong, 115 or 230 volt grounding plug.
  • Complete unit is heavy duty, portable and compact.
  • Mechanical seal is carbon, ceramic, BUNA and stainless steel.
  • Stainless steel fasteners.

Submersible Vortex Sewage Pump

Specially designed for the following uses:
• Residential sewage systems
• Heavy duty sump/dewatering
• Water transfer

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Technical Brochure

+

There was a problem...

Install for this language not supported at the moment. Please try again later.