It looks like you are coming from United States, but the current site you have selected to visit is Guyana. Do you want to change site?

Yes, please! No, keep me on the current site

Grinder Wastewater Pumps MIGHTY LITE Water and Trash Handling Models - OBSOLETE

Overview Industries & Applications Documentation & Tools
Overview

This product is now obsolete.

The suggested replacement product is:

Product Features
  • Lightweight, portable design is ideal for construction sites.
  • Gasoline engine for portability.
  • Die cast aluminum casing and engine housing for strength, light weight and durability.
  • Rugged cast iron impellers for longevity and trouble-free operation.
  • Removable, replaceable discharge and suction connections.
  • Now with NPT suction and discharge fittings for connection to standard pipe.
  • Multi-position discharge.


Gasoline engines make the Mighty Lite pumps useful at construction sites lacking an electrical power supply and during power outages.

• Water Models
Use for high volume dewatering. They can pump clear or muddy water with reasonable amounts of suspended solids as found on many construction sites and farms.
• Trash Models
Use where solids are present in water. Models available to handle from 1″ to 2″ spherical solids.

 

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Brochure