It looks like you are coming from United States, but the current site you have selected to visit is Guyana. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications ;
Overview

Overview

Product Features
  • Robust design mainly in stainless steel AISI 304
  • Single phase version with integrated level control
  • Low level pumping down to 3 mm
  • Delivery up to 14 m3/h
  • Heads up to 11 m

Submersible pumps for drainage, infiltration water and emptying of pools, ponds, tanks and reservoirs. The SX pump is mainly made of stainless steel and the motor has thermal overload protection which makes the SX versatile, corrosion-resistant and compact. The single phase version has built in capacitor, level regulation and cable with a plug which enables fully automatic operation.

A shallow suction device is available enabling an almost complete drainage of flooded floors (down to 3 mm).

Three basic versions are available:

  • SX with open impeller
  • SXV with vortex impeller giving 20 mm free passage for dirty water with solids
  • SXM GW with non-clogging magnetic float switch system for confined spaces

Specifictions

  • Delivery: up to 14 m³/h
  • Head: up to 11 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0,25 kW up to 0,55 kW
  • Temperature of pumped liquid: up to 40°C
  • Maximum immersion depth: 5 m
  • Free passage: up to 20 mm
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Drainage
Residential Drainage