It looks like you are coming from United States, but the current site you have selected to visit is Guyana. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Documentation & Tools
Overview

Overview

Product Features
  •   Robust and developed for industrial use
  •   Prepared for reliable use together with Flygt equipment
  •   Alternatives for different communication media

CONTROL REQUIRES THE RIGHT COMMUNICATION

The distributed water and wastewater systems of today require reliable communication. As a systems supplier, Xylem can provide you with reliable communication between your equipment. Our local product experts will help you find the optimal solution for your sites.

FLYGT COMMUNICATION EQUIPMENT

Flygt modems are characterized by a comprehensive view. The modems are robust and developed for industrial use. Select from modems for dial-up communication or others for dedicated lines, Ethernet, GSM, GPRS or 3G. They can easily be adapted to different products, protocols and signal requirements.

Radio is an option if you want to make an independent communication network of your own. There are several advantages, such as low working expenses, fast connection and independence from the telephony network. Radio modems with Flygt AquaCom protocol implemented are available.

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.