It looks like you are coming from United States, but the current site you have selected to visit is Guyana. Do you want to change site?

Yes, please! No, keep me on the current site

Pump Integrated Memory

Overview Accessories
Overview

Overview

Product Features

Measurement, recording and presentation of:

  • Temperature in junction box (inside PIM)
  • Pump current
  • Pump current variation
  • Running time
  • Number of starts
  • Part counters (run time for seal, bearings, impeller, wear ring, etc.)
  • Service log
  • Application notes

Pump Integrated Memory (PIM)

PIM is a pump memory, data logger, and activity tracker integrated inside a Flygt submersible pump that makes it easy to keep track of pump performance and health.

Keep your pumps pumping

Today, 80% of rental pumps in mining operations are returned with motor failures. PIM can help reduce the number of major breakdowns by providing maintenance technicians with data that indicates early warning signs of motor failure during routine maintenance of the pump.      ​    

Flygt PIM is another example of Xylem's commitment to innovation.

Accessories

Accessories

Accessories

Rafts & Stands

  • Light-weight, cost-effective alternative to traditional steel pontoons
  • Used for a wide range of applications in mines, quarries, construction sites, sewage and industrial plants
  • Available for almost all Flygt pump models