It looks like you are coming from United States, but the current site you have selected to visit is Guyana. Do you want to change site?

Yes, please! No, keep me on the current site

Manual START 350

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  •   Portable starter designed for temporary installations
  •   Quick connect with built-in CEE plug
  •   Phase sequence control for correct rotation of pump
  •   Overload and short circuit protection built-in
  •   High degree of protection IP 54 (CEE-plug version)/IP 55 (cable gland version)

DESIGNED WITH QUALITY YOU CAN RELY ON AND FOR EASY INSTALLATION 

The Start 350 series is a range of manual starters within the current ranges from 1-25A. The starters include a motor protection breaker for manual on/off as well as overload and short circuit protection. START 350 is available with different CEE plug combinations or with traditional cable glands. The low weight and smooth design offer a suitable starter for portable use.

Specifications

Specifications

General
Model 1
Voltage
3 x 380-415V or max 500V (PG-vers.)
Frequency
50 – 60Hz
Current Range
1-25A
Overload Protection
Thermal/magnetic overload protection
Motor Temperature Supervision
Not included
Degree of Protection
IP 54 (CEE-plug version)/IP 55 (cable gland version)
Approvals
CE
Pumps kW
-
Start method
DOL
Sizes
295x90x85 mm
Level Control
No
Communication
Model 1
Monitoring
Phase sequence indicator
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.