It looks like you are coming from United States, but the current site you have selected to visit is Guyana. Do you want to change site?

Yes, please! No, keep me on the current site

Transom Mount Livewell Pumps

Overview Specifications Industries & Applications
Overview

Overview

Product Features

Transom Mount Livewell Pumps Series

Introducing Rule's lineup of Transom Mounted Aerator Pumps.  This allows the fisherman to have professional aeration of his livewell without the need to install a pump through the hull.  The unique "quick-release" pump with strainer base assembly snaps easily into the transom bracket provided. At the end of the day, the pump can be removed for storage. Pumps feature 6' wire leads.

Specifications

Specifications

 
 
Pumps
24TB
25DTB
20RTB
27DTB
Flow Rate
360 (gph) 1363 (lph)
500 (gph) 1893 (lph)
800 (gph) 3028 (lph)
1100 (gph) 4164 (lph)
Port Type
3/4" (19mm) Hose barb
3/4" (19mm) Hose barb
3/4" (19mm) Hose barb
1 1/8 (28.6mm) Hose barb
Voltage
12v (Vdc)
12 (Vdc)
5 (amp)
12 (Vdc)
Amp Draw
2.1 (amp)
1.9 (amp)
12 (Vdc)
3.3 (amp)
Fuse Size
2.5 (amp)
2.5 (amp)
2.8 (amp)
6 (amp)
Industries & Applications

Industries & Applications

Recommended Industries and Applications