It looks like you are coming from United States, but the current site you have selected to visit is Guyana. Do you want to change site?

Yes, please! No, keep me on the current site

Rule In-Line Blowers

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Efficient high-volume air flow
  • Quiet operation
  • Low amp draw
  • Slip-on inlet and outlet ducting connections
  • Sealed motor shaft for moisture protection
  • Corrosion resistant nickel-plated motor housing
  • IMCI (CE)
  • USCG 183.410 Compliant: Ignition protected

Rule In-Line Blower – 3" or 4" Ducting

Designed for efficient, high output operation, these blowers feature our exclusive front and rear shaft seals and corrosion resistant motor housings for long life. Compact and easily installed on any flat surface, Rule® in-line blowers provide higher air flow, lower amp draw, and quieter operation than standard blowers. For International & US Markets.

Specifications

Specifications

 
 
Models
140
140-24V
240
240-24V
Body Materials
Corrosion resistant, nickel-plated motor housing
Corrosion resistant, nickel-plated motor housing
Corrosion resistant, nickel-plated motor housing
Corrosion resistant, nickel-plated motor housing
Flow Rate
135 CFM @ Open Flow
135 CFM @ Open Flow
235 CFM @ Open Flow
235 CFM @ Open Flow
Voltage
13.6 (Vdc)
27.2 (Vdc)
13.6 (Vdc)
27.2 (Vdc)
Fuse Size
4 (amp)
2.5 (amp)
7 (amp)
4 (amp)
Amp Draw
2.9 (amp)
1.7 (amp)
4.3 (amp)
2.4 (amp)
Dimensions (H x W x D)
76 x 127 x 81 (mm)
76 x 127 x 81 (mm)
102 x 152 x 106 (mm)
102 x 152 x 106 (mm)
Port Type
3" (76 mm) Ducting
3" (76 mm) Ducting
4" (102 mm) Ducting
4" (102 mm) Ducting
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual