Jabsco 31705 Bilge and Shower Drain Pump

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: 31705 Series

  • Run Dry Without Damage
  • Smooth Flow
  • Four Piston, Diaphragm Pump
  • Powerful Heavy Duty Motor with Thermal Overload Protection
  • Snap-in Ports
  • Waterproof Coating
  • Meets USCG Regulation 183.410 and EN ISO 8846 MARINE (Ignition Protection Standards)
  • Meets EN 50081-1 Electro-magnetic Compatibility
  • Complies with EN ISO 8849 MARINE Electric Bilge Pump

Bilge/Livewell/General Purpose Diaphragm Pump

Flow rate: Nominal 16.3 Litres/min (4.3 USgallons/min)
Self-priming from dry up to 2.4m (7.8ft)

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents